??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1340510 - Inductive Sensor, With Extended Temperature Range
Bill of material
1340510
Dimension drawing
Product number of the Manufacturer
1340510
Short Description
Inductive Sensor, With Extended Temperature Range
Long Description
Inductive Sensor, With Extended Temperature Range, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 40 mm, Non-flush, Rectangular, height 41 mm, Plastic, PBT‐GF30‐V0, Temperatures up to -40 °C, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NC/NO programmable, Terminal chamber
EAN
4047101066777
Manufacturer Name
Turck
Manufacturer Type Description
NI40-CP80-FZ3X2/S97
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models