??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
13405 - Inductive Sensor
Bill of material
13405
Maßzeichnung
Product number of the Manufacturer
13405
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 40 mm, Non-flush, Rectangular, height 41 mm, Plastic, PBT‐GF30‐V0, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NC/NO programmable, Terminal chamber
EAN
4047101066760
Manufacturer Name
Turck
Manufacturer Type Description
NI40-CP80-FZ3X2
Packaging quantity
1
Deeplink
Deeplink
预览
3D
2D
下载CAD模型