??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
13401 - Inductive Sensor
Bill of material
13401
Maßzeichnung
Product number of the Manufacturer
13401
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 20 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NC/NO programmable, Terminal chamber
EAN
4047101066562
Manufacturer Name
Turck
Manufacturer Type Description
NI20-CP40-FZ3X2
Packaging quantity
1
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD