??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
13102 - Inductive Sensor
Bill of material
13102
Dimension drawing
Product number of the Manufacturer
13102
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 4 mm, Non-flush, Cable length 2 m, Rectangular, height 12mm, Active face, lateral, Plastic, PA12‐GF30, AC 2-wire, 20…250 VDC, DC 2-wire, 10…300 VDC, NO contact, Cable connection
EAN
4047101065886
Manufacturer Name
Turck
Manufacturer Type Description
NI4-Q12-AZ31X
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models