??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
13089 - Inductive Sensor
Bill of material
13089
Dimension drawing
Product number of the Manufacturer
13089
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 25 mm, Non-flush, Cable length 2 m, Threaded barrel, PG36, Chrome-plated brass, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NO contact, Cable connection
EAN
4047101065770
Manufacturer Name
Turck
Manufacturer Type Description
NI25-G47-AZ3X
Diameter of front cap
45 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
30 mm
Design
G47
CAD parameter 7 (copy of SM housing_nut_type)
DIN 46320 G47
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Kabel
Number of LED holes
1
Type of end cap
7
External Diameter of the Cable
5.200 mm
Length of front cap
30 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models