??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
13030, 13033, 13036, 13038, 13041_m - Roll-In T-Nuts with Spring Leaf, Self-Aligning
Bill of material
13030
Part No.
13030
Material
Steel
Finish
Zinc Plated
A (Thread)
B
22.00 mm
C
13.50 mm
D
0.80 mm
E
7.80 mm
F
7.20 mm
G
13.00 mm
Weight
.0114 kg
Compatibility Code
8-15, 8-40
Previews
3D
Dimension
2D
Download CAD models