??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1302002 - Inductive Sensor, With Extended Temperature Range
Bill of material
1302002
Dimension drawing
Product number of the Manufacturer
1302002
Short Description
Inductive Sensor, With Extended Temperature Range
Long Description
Inductive Sensor, With Extended Temperature Range, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 2 mm, Flush, Cable length 2 m, Threaded barrel, M12 x 1, Plastic, PA12‐GF30, Temperatures up to -40 °C, AC 2-wire, 20…250 VDC, DC 2-wire, 10…300 VDC, NO contact, Cable connection
EAN
4047101065473
Manufacturer Name
Turck
Manufacturer Type Description
BI2-S12-AZ31X/S97
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
40 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
Combi S12
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Kabel
Length of connector adapter
20 mm
Diameter of connector adapter
10.800 mm
Number of LED holes
1
Type of end cap
1
External Diameter of the Cable
5.200 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models