??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
13020 - Inductive Sensor
Bill of material
13020
Dimension drawing
Product number of the Manufacturer
13020
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 2 mm, Flush, Cable length 2 m, Threaded barrel, M12 x 1, Plastic, PA12‐GF30, AC 2-wire, 20…250 VDC, DC 2-wire, 10…300 VDC, NO contact, Cable connection
EAN
4047101065459
Manufacturer Name
Turck
Manufacturer Type Description
BI2-S12-AZ31X
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
40 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
Combi S12
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Kabel
Length of connector adapter
20 mm
Diameter of connector adapter
10.800 mm
Number of LED holes
1
Type of end cap
1
External Diameter of the Cable
5.200 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models