??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12328_m - Anodize Breaker
Bill of material
12328
Part No.
12328
Material
Zinc-Plated Steel
A
8.00 mm
B
10.00 mm
C Dia.
13.40 mm
D
4.20 mm
E Thread
M6
Weight
.0052 kg
Compatibility Code
8-15, 8-40
Previews
3D
Dimension
2D
Download CAD models