??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12256_in - Standard Hinge
Bill of material
12256
Part No.
12256
Material
Die-Cast Zinc
Finish
Black Powder Coat
A
1.181 Inch
B
1.969 Inch
C
0.453 Inch
D
0.236 Inch
E Dia.
0.248 Inch
F Dia.
0.236 Inch
Max. Load
36.8 ft-Lbs.
Weight
.20 Lbs.
Compatibility Code
6-10, 6-25
Previews
3D
Dimension
2D
Download CAD models