??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
12084, 12088_in - Standard Hinge
Bill of material
12084
Part No.
Material
Die-Cast Zinc
Finish
Black Powder Coat
Slot Tab
A Dia.
0.327 Inch
B
0.945 Inch
C
1.575 Inch
D
0.787 Inch
E
0.512 Inch
F
3.150 Inch
G Dia.
0.315 Inch
H Dia.
0.787 Inch
J
0.551 Inch
K
0.315 Inch
L
0.071 Inch
M
0.177 Inch
Max. Load
184 ft-Lbs.
Weight
.39 Lbs.
Compatibility Code
8-15, 8-40
Previews
3D
Dimension
2D
Download CAD models