??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12038_in - Cover Cap for Inside Corner Brackets
Bill of material
12038
Part No.
12038
Material
Fiberglass-Reinforced Nylon
Color
Black
A
1.480 Inch
B
4.173 Inch
C
0.157 Inch
Weight
.03 lbs.
Fits On
14103, 14098
Compatibility Code
8-15, 8-40
Previews
3D
Dimension
2D
Download CAD models