??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12030_m - Cover Cap for Inside Corner Brackets
Bill of material
12030
Part No.
12030
Series
25 Series
Material
Fiberglass-Reinforced Nylon
Color
Black
A
15.50 mm
B
32.00 mm
C
3.00 mm
Weight
.002 kg
Fits On
14054
Compatibility Code
6-10, 6-25
Previews
3D
Dimension
2D
Download CAD models