??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12006 - T-Slot Tread Strip
Bill of material
12006
Part No.
12006
Material
NBR rubber, Black
Slot Tab
0.315 Inch
A
1.224 Inch
B
0.516 Inch
C
0.118 Inch
D
0.472 Inch
E
0.157 Inch
Weight
.46 lbs./ft.
Length
Sold by the meter, max. 20m
Previews
3D
Dimension
2D
Download CAD models