??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1088003 - Inductive Sensor, For High Pressures
Bill of material
1088003
Dimension drawing
Product number of the Manufacturer
1088003
Short Description
Inductive Sensor, For High Pressures
Long Description
Inductive Sensor, For High Pressures, Rated switching distance 2 mm, Flush, Cable length 2 m, Threaded barrel, M18 x 1, Stainless steel, 1.4305, Admissible pressure static/dynamic 500/350 bar, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Cable connection
EAN
4047101065077
Manufacturer Name
Turck
Manufacturer Type Description
BID2-G180-Y0/S212
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models