??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
1060601 - Inductive Sensor
Bill of material
1060601
Maßzeichnung
Product number of the Manufacturer
1060601
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Rated switching distance 10 mm, Flush, Cable length 7 m, Threaded barrel, M30 x 1.5, Chrome-plated brass, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Cable connection, ATEX category I M1, mining
EAN
4047101064360
Manufacturer Name
Turck
Manufacturer Type Description
BI10-G30-Y2X 7M
Diameter of front cap
27.500 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
40 mm
Design
M30 x 1.5
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M30x1.5
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Kabel
Number of LED holes
1
Type of end cap
3
External Diameter of the Cable
5.200 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD