??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1051017 - Inductive Sensor, Dual Sensors with Extended Temperature Range
Bill of material
1051017
Dimension drawing
Product number of the Manufacturer
1051017
Short Description
Inductive Sensor, Dual Sensors with Extended Temperature Range
Long Description
Inductive Sensor, Dual Sensors with Extended Temperature Range, Rated switching distance 4 mm, Non-flush, Rectangular, housing DSU35, Plastic, PP-GF30-VO, Two outputs for monitoring the position of rotary actuators, Mounting on all standard actuators, Temperatures up to -40 °C, DC 2-wire, nom. 8.2 VDC, 2 outputs acc. to DIN EN 60947-5-6 (NAMUR), Terminal chamber, ATEX category II 2 G, Ex Zone 1, ATEX category II 1 D, Ex Zone 20 for temperatures up to -25°C, SIL 2 acc. to IEC 61508
EAN
4047101199765
Manufacturer Name
Turck
Manufacturer Type Description
NI4-DSU35TC-2Y1X2/S97
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models