??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1051011 - Inductive Sensor, For Rotary Actuators
Bill of material
1051011
Dimension drawing
Product number of the Manufacturer
1051011
Short Description
Inductive Sensor, For Rotary Actuators
Long Description
Inductive Sensor, For Rotary Actuators, Rated switching distance 4 mm, Non-flush, Rectangular, housing DSU35, Plastic, PP-GF30-VO, Two outputs for monitoring the position of rotary actuators, Mounting on all standard actuators, Press-in and threaded bush made of stainless steel, Approved by BASF, DC 2-wire, nom. 8.2 VDC, 2 outputs acc. to DIN EN 60947-5-6 (NAMUR), Terminal chamber, ATEX category II 2 G, Ex Zone 1, ATEX category II 1 D, Ex Zone 20, SILĀ 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0, SILĀ 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101063981
Manufacturer Name
Turck
Manufacturer Type Description
NI4-DSU35TC-2Y1X2/S933
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models