??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1050001 - Inductive Sensor, For Rotary Actuators
Bill of material
1050001
Dimension drawing
Product number of the Manufacturer
1050001
Short Description
Inductive Sensor, For Rotary Actuators
Long Description
Inductive Sensor, For Rotary Actuators, Rated switching distance 4 mm, Non-flush, Rectangular, housing DS20, Plastic, PBT‐GF30‐VO, Two switching outputs for monitoring the position of rotary actuators, Mounting on all standard actuators, DC 2-wire, nom. 8.2 VDC, 2 outputs acc. to DIN EN 60947-5-6 (NAMUR), M12 x 1 male connector, ATEX category II 1 G, Ex zone 0, ATEX category II 1 D, Ex zone 20, SIL2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 with HFT0, SIL3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101063783
Manufacturer Name
Turck
Manufacturer Type Description
NI4-DS20-2Y1X2-H1140
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models