??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
10396 - Inductive Sensor, With Increased Temperature Range
Bill of material
10396
Dimension drawing
Product number of the Manufacturer
10396
Short Description
Inductive Sensor, With Increased Temperature Range
Long Description
Inductive Sensor, With Increased Temperature Range, Rated switching distance 15 mm, Flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT-GF30-VO, High-luminance corner LEDs, Optimum view of operating voltage and switching state from any position, Temperatures up to +100 °C, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Terminal chamber, ATEX category II 2 G. Ex Zone 1, ATEX category II 1 D, Ex Zone 20 for temperatures up to +70°C, SIL 2 acc. to IEC 61508
EAN
4047101063059
Manufacturer Name
Turck
Manufacturer Type Description
BI15-CP40-Y1X/S100
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models