??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
10227 - Inductive Sensor, With Increased Temperature Range
Bill of material
10227
Dimension drawing
Product number of the Manufacturer
10227
Short Description
Inductive Sensor, With Increased Temperature Range
Long Description
Inductive Sensor, With Increased Temperature Range, Rated switching distance 15 mm, Non-flush, Cable length 2 m, Threaded barrel, M30 x 1.5, Plastic, PA12‐GF30, Temperatures up to +100 °C, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Cable connection, ATEX category II 2 G. Ex Zone 1, ATEX category II 1 D, Ex Zone 20 for temperatures up to +70°C, SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0, SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HTF1
EAN
4047101062199
Manufacturer Name
Turck
Manufacturer Type Description
NI15-P30-Y1/S100
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
40 mm
Design
M30 x 1.5
CAD parameter 7 (copy of SM housing_nut_type)
Combi S30
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Kabel
Number of LED holes
0
Type of end cap
3
External Diameter of the Cable
5.200 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models