??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
10202 - Inductive Sensor
Bill of material
10202
Dimension drawing
Product number of the Manufacturer
10202
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Rated switching distance 20 mm, Flush, Cable length 2 m, Threaded barrel, PG36, Chrome-plated brass, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Cable connection, ATEX category II 2 G, Ex Zone 1, ATEX category II 1 D, Ex Zone 20, SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0, SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101062113
Manufacturer Name
Turck
Manufacturer Type Description
BI20-G47-Y1X
Thread length
60 mm
Design
G47
CAD parameter 7 (copy of SM housing_nut_type)
DIN 46320 G47
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Kabel
Number of LED holes
1
Type of end cap
7
External Diameter of the Cable
5.200 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models