??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1011123 - Inductive Sensor, With Switching Distance
Bill of material
1011123
Dimension drawing
Product number of the Manufacturer
1011123
Short Description
Inductive Sensor, With Switching Distance
Long Description
Inductive Sensor, With Switching Distance, Rated switching distance 20 mm, Flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT-GF30-VO, High-luminance corner LEDs, Optimum view of operating voltage and switching state from any position, Large coverage, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Terminal chamber, ATEX category II 2 G, Ex Zone 1, ATEX category II 1 D, Ex Zone 20, SILĀ 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0, SILĀ 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101199628
Manufacturer Name
Turck
Manufacturer Type Description
BI20-CP40-Y1X
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models