??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
10110 - Inductive Sensor
Bill of material
10110
Dimension drawing
Product number of the Manufacturer
10110
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Rated switching distance 15 mm, Flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT-GF30-VO, High-luminance corner LEDs, Optimum view of operating voltage and switching state from any position, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Terminal chamber, ATEX category II 2 G, Ex Zone 1, ATEX category II 1 D, Ex Zone 20, SILĀ 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0, SILĀ 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101061987
Manufacturer Name
Turck
Manufacturer Type Description
BI15-CP40-Y1X
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models