??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1008701 - Inductive Sensor, With Switching Distance
Bill of material
1008701
Dimension drawing
Product number of the Manufacturer
1008701
Short Description
Inductive Sensor, With Switching Distance
Long Description
Inductive Sensor, With Switching Distance, Rated switching distance 50 mm, Flush, Cable length 2 m, Rectangular, height 40 mm, Active face on top, Plastic, PBT‐GF30‐V0, Large coverage, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Cable connection, ATEX category II 2 G, Ex Zone 1, ATEX category II 1 D, Ex Zone 20, SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0, SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101061550
Manufacturer Name
Turck
Manufacturer Type Description
BI50-Q80-Y1X
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models