??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1007700 - Inductive Sensor, Slot-type
Bill of material
1007700
Dimension drawing
Product number of the Manufacturer
1007700
Short Description
Inductive Sensor, Slot-type
Long Description
Inductive Sensor, Slot-type, Cable length 0.21 m, Slot sensor, height 8 mm, Plastic, polypropylene, Mechanical end stop, removable, for analog pointer instruments, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Strand connection, mostly jacketed, ATEX category II 1 G, Ex zone 0, ATEX category II 1 D, Ex zone 20, SIL2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 with HFT0, SIL3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101144932
Manufacturer Name
Turck
Manufacturer Type Description
SI2-K08-Y1
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models