??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
10072 - Inductive Sensor
Bill of material
10072
Maßzeichnung
Product number of the Manufacturer
10072
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Rated switching distance 10 mm, Non-flush, Cable length 2 m, Smooth barrel, Ø 20 mm, Plastic, PBT‐GF30‐V0, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Cable connection, ATEX category II 2 G, Ex Zone 1, ATEX category II 1 D, Ex Zone 20, SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0, SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101000443
Manufacturer Name
Turck
Manufacturer Type Description
NI10-K20-Y1
CAD parameter 6 (copy of SM construction)
Glattrohr
Thread length
50 mm
Design
20 mm
CAD parameter 8
Kabel
Number of LED holes
0
Type of end cap
2
External Diameter of the Cable
5.200 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD