??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Turck
Description
1004700 - Inductive Sensor
Bill of material
1004700
Maßzeichnung
Product number of the Manufacturer
1004700
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Rated switching distance 3 mm, Non-flush, Cable length 2 m, Smooth barrel, Ø 6.5 mm, Stainless steel, 1.4427 SO, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Cable connection, ATEX category II 1 G, Ex zone 0, ATEX category II 1 D, Ex zone 20, SIL2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 with HFT0, SIL3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101144659
Manufacturer Name
Turck
Manufacturer Type Description
NI3-EH6.5K-Y1
Diameter of front cap
6.400 mm
CAD parameter 6 (copy of SM construction)
Glattrohr
Thread length
19 mm
Design
6,5 mm
CAD parameter 8
Kabel
Number of LED holes
0
Type of end cap
5
External Diameter of the Cable
4 mm
Length of front cap
3 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD