??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1004001 - Inductive Sensor
Bill of material
1004001
Dimension drawing
Product number of the Manufacturer
1004001
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Rated switching distance 1 mm, Flush, Cable length 2 m, Smooth barrel, Ø 4 mm, Active face, lateral, Stainless steel, 1.4427 SO, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Cable connection, ATEX category II 2 G, Ex Zone 1, ATEX category II 1 D, Ex Zone 20, SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0, SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101144512
Manufacturer Name
Turck
Manufacturer Type Description
BI1-HS540-Y1
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models