??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100045763 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100045763
Dimension drawing
Product number of the Manufacturer
100045763
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 8…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…200 psi relative, 8…33 VDC, Analog output 1…6 V, Process connection 1/4"-18 NPT male thread, Plug-in device, M12 × 1
EAN
4047101626896
Manufacturer Name
Turck
Manufacturer Type Description
PT200PSIG-1003-U2-H1141
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 1/4-18 NPT
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models