??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100045253 - Pressure Transmitter, IO-Link with Two Switching Outputs
Bill of material
100045253
Dimension drawing
Product number of the Manufacturer
100045253
Short Description
Pressure Transmitter, IO-Link with Two Switching Outputs
Long Description
Pressure Transmitter, IO-Link with Two Switching Outputs, Operating voltage 18…33 VDC, Fully welded metal measuring cell, Pressure range 0…250 bar rel., 18…33 V DC, NO/NC contact, 2 × PNP/NPN outputs, IO-Link, Process connection 7/16" UNF (SAE) male thread, Plug-in device, M12 × 1
EAN
4047101625776
Manufacturer Name
Turck
Manufacturer Type Description
PT250R-2005-IOL-H1141
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 7/16-20 UNF gerade
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models