??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
100042128 - Pressure Sensor, IO-Link with 2 PNP Transistor Switching Outputs
Bill of material
100042128
Maßzeichnung
Product number of the Manufacturer
100042128
Short Description
Pressure Sensor, IO-Link with 2 PNP Transistor Switching Outputs
Long Description
Pressure Sensor, IO-Link with 2 PNP Transistor Switching Outputs, Operating voltage 10.8…30 VDC, Compact design, For pressure and vacuum monitoring, Rotatable sensor body, Display rotatable by 360°, Excellent EMC properties, 2 × PNP outputs, IO-Link, Pressure range 0…12 bar rel.
EAN
4047101604894
Manufacturer Name
Turck
Manufacturer Type Description
PK012R-P13-2UP8X-V1141
Packaging quantity
1
Deeplink
Deeplink
预览
3D
2D
下载CAD模型