??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100042113 - Pressure Sensor, IO-Link with 2 PNP Transistor Switching Outputs
Bill of material
100042113
Dimension drawing
Product number of the Manufacturer
100042113
Short Description
Pressure Sensor, IO-Link with 2 PNP Transistor Switching Outputs
Long Description
Pressure Sensor, IO-Link with 2 PNP Transistor Switching Outputs, Operating voltage 10.8…30 VDC, Compact design, For pressure and vacuum monitoring, Display rotatable by 360°, Excellent EMC properties, 2 × PNP outputs, IO-Link, Pressure range -1…10 bar rel.
EAN
4047101604825
Manufacturer Name
Turck
Manufacturer Type Description
PK10V-N12AL-2UP8X-V1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models