??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100041200 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100041200
Dimension drawing
Product number of the Manufacturer
100041200
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…10 bar rel., 7…33 VDC, Analog output 4…20 mA, Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring, Connector device, Metri Pack 150 P2S product series
EAN
4047101603187
Manufacturer Name
Turck
Manufacturer Type Description
PT10R-1004-I2-MP11
Cadenas_FS_PT1000_PT2000_electrical_connection
Metri Pack Series 150 P2S
D
Aussengewinde - G1/4, hinten dichtend DIN 3852 Form
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models