??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100039417 - Incremental Encoder, Efficiency Line
Bill of material
100039417
Dimension drawing
Product number of the Manufacturer
100039417
Short Description
Incremental Encoder, Efficiency Line
Long Description
Incremental Encoder, Efficiency Line, Resolution, incremental 2000 ppr, Synchro/clamping flange, Ø 40 mm, Solid shaft, Ø 6 mm × 12.5 mm, Optical measuring principle, Shaft material: stainless steel, Protection class IP64 on housing and shaft side, ‐20…+70 °C, Max. 4500 rpm, 5 VDC, RS422/TTL invertible, Pulse frequency max. 300 kHz, Cable connection, 2000 pulses per revolution
EAN
4047101596731
Manufacturer Name
Turck
Manufacturer Type Description
REI-E-111T6C-4A2000-C
CAD parameter 9
Synchro/Klemmflansch
Shaft diameter D [mm]
6
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models