??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
100033168 - Pressure Sensor, Relative Pressure: -1…10  Bar
Bill of material
100033168
Maßzeichnung
Product number of the Manufacturer
100033168
Short Description
Pressure Sensor, Relative Pressure: -1…10  Bar
Long Description
Pressure Sensor, Relative Pressure: -1…10  Bar, Operating voltage 18…33 VDC, 4-digit, 2-colored, 12-segment display, rotatable by 180°, Housing is rotatable after plugging the process connection, Metal measuring cell, 18…33 VDC, NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link, Process connection G1/4" male thread, Plug-in device, M12 × 1
EAN
4047101583311
Manufacturer Name
Turck
Manufacturer Type Description
PS510-10V-04-LI2UPN8-H1141/F301
CAD parameter 3
G1/4 Zoll male
CAD parameter 2
PSx10
Packaging quantity
1
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD