??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100031696 - Pressure Sensor, With Voltage Output (3-Wire)
Bill of material
100031696
Dimension drawing
Product number of the Manufacturer
100031696
Short Description
Pressure Sensor, With Voltage Output (3-Wire)
Long Description
Pressure Sensor, With Voltage Output (3-Wire), Operating voltage 12…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…10 bar abs., 12…33 VDC, Analog output 0…10 V, Process connection G1/8″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring, Connector device, M12 × 1
EAN
4047101578706
Manufacturer Name
Turck
Manufacturer Type Description
PT10A-1013-U1-H1143
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - G1/8, hinten dichtend DIN 3852 Form
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models