??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100029966 - Vibration & Temperature Sensor, For Condition Monitoring with IO-Link
Bill of material
100029966
Dimension drawing
Product number of the Manufacturer
100029966
Short Description
Vibration & Temperature Sensor, For Condition Monitoring with IO-Link
Long Description
Vibration & Temperature Sensor, For Condition Monitoring with IO-Link, Operating voltage 18…30 VDC, Cable length 0.3 m, Rectangular, plastic, Ultem, Status displayed via LED, Acceleration and speed output RMS or peak to peak of the vibration, Acceleration measuring range ±16 g, Detection over 3 axes, Temperature measuring range -40 °C to +85 °C, High protection class IP68/IP69K, 18…30 VDC, communication via IO-Link, 10…30 VDC, SIO mode PNP/NPN switching outputs, Cable with male connector, M12 × 1, 4-pin
EAN
4047101556735
Manufacturer Name
Turck
Manufacturer Type Description
CMVT-QR20-IOLX3-0.3-RS4
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models