??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100029784 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100029784
Dimension drawing
Product number of the Manufacturer
100029784
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 12…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…1.6 bar abs., 12…33 VDC, Analog output 0…10 V, Process connection R 1/4" male thread EN 10226, Connector device, M12 × 1
EAN
4047101555998
Manufacturer Name
Turck
Manufacturer Type Description
PT1.6A-1010-U1-H1144
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - R1/4 nach EN 10226
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models