??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100027728 - HF Tag
Bill of material
100027728
Dimension drawing
Product number of the Manufacturer
100027728
Short Description
HF Tag
Long Description
HF Tag, The tags must undergo adequate stress tests within the proposed temperature processes before deployment., The following stress test was performed on this tag:Cyclic temperature stress: 5 min at -40 °C – 5 min at 90 °CNumber of tested cycles: 100, transition period: 30 secondsContinuous load: 140 °C for 100 hours, This successfully performed test does not imply suitability for a specific application, but merely serves as proof of the basic usability., EEPROM, memory 320 byte, Not for direct mounting on metal, ATEX category II 1 G, Ex Zone 0, ATEX category II 1 D, Ex Zone 20, ATEX category I M1, mining
EAN
4047101539608
Manufacturer Name
Turck
Manufacturer Type Description
IN TAG 500 SLIX2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models