??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100026154 - Absolute Rotary Encoder - Single-Turn, Industrial Line
Bill of material
100026154
Dimension drawing
Product number of the Manufacturer
100026154
Short Description
Absolute Rotary Encoder - Single-Turn, Industrial Line
Long Description
Absolute Rotary Encoder - Single-Turn, Industrial Line, Operating voltage 10…30 VDC, Clamping flange, Ø 36 mm, Solid shaft, Ø 8 mm × 15 mm, Magnetic measuring principle, Shaft material: stainless steel, Protection class IP67 on housing and shaft side, ‐40…+85 °C, Max. 4000 rpm (continuous operation 2000 rpm), 10…30 VDC, SAE J1939, M12 × 1 male, 5-pin, 360° resolved in 14 bit (16384 positions)
Manufacturer Name
Turck
Manufacturer Type Description
RES-184S8C-9F14B-H1151
CAD parameter 11
RES_REM Mag36
Shaft Length L [mm]
15
CAD parameter 9
Klemmflansch
Shaft diameter D [mm]
8
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models