??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100025123 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100025123
Dimension drawing
Product number of the Manufacturer
100025123
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…500 psi rel., Pressure peak orifice, 7…33 VDC, Analog output 0…5 V, Process connection 1/4"-18 NPT male thread, Plug-in device, DIN EN 175301-803-C
EAN
4047101533743
Manufacturer Name
Turck
Manufacturer Type Description
PT500PSIG-2003-U3-DC95/X
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker DIN EN 175301-803-C (Mini DIN)
D
Aussengewinde - 1/4-18 NPT
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models