??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100024949 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100024949
Dimension drawing
Product number of the Manufacturer
100024949
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7.5…33 VDC, For mobile hydraulic applications, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Excellent accuracy and long-term stability, Complies with ISO 16750-2, Pressure range 0…1 bar rel., 7.5…33 VDC, Analog output 4…20 mA, Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring, Connector device, M12 × 1
EAN
4047101533491
Manufacturer Name
Turck
Manufacturer Type Description
PT1R-1104-I2-H1143
D
Aussengewinde - G1/4, hinten dichtend DIN 3852 Form
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
B
PT 1000
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models