??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
100024627 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100024627
Maßzeichnung
Product number of the Manufacturer
100024627
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range -1…40 bar rel., 7…33 VDC, Analog output 4…20 mA, Process connection R 1/4" male thread EN 10226, Connector device, M12 × 1
EAN
4047101533224
Manufacturer Name
Turck
Manufacturer Type Description
PT40V-1010-I2-H1143
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - R1/4 nach EN 10226
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD