??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100023767 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100023767
Dimension drawing
Product number of the Manufacturer
100023767
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…250 bar rel., 7…33 VDC, Analog output 4…20 mA, Process connection R 1/4" male thread EN 10226, Connector device, M12 × 1
EAN
4047101531565
Manufacturer Name
Turck
Manufacturer Type Description
PT250R-2010-I2-H1143
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - R1/4 nach EN 10226
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models