??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
100023416 - Absolute Rotary Encoder - Multiturn, Industrial Line
Bill of material
100023416
Maßzeichnung
Product number of the Manufacturer
100023416
Short Description
Absolute Rotary Encoder - Multiturn, Industrial Line
Long Description
Absolute Rotary Encoder - Multiturn, Industrial Line, Operating voltage 10…30 VDC, Clamping flange, Ø 36 mm, Solid shaft, Ø 10 mm × 20 mm, Magnetic measuring principle, Shaft material: stainless steel, Protection class IP67 on housing and shaft side, ‐40…+80 °C, Max. 4000 rpm (continuous operation 2000 rpm), 10…30 VDC, SAE J1939, M12 × 1 male connector, 5-pin, Singleturn resolution 14 bit scalable, default 14 bit, Multiturn resolution scalable up to 29 bit over total resolution, default 18 bit, Total resolution 32 bit scalable, default: 32 bit
EAN
4047101531299
Manufacturer Name
Turck
Manufacturer Type Description
REM-101S10C-9F32B-H1151
Shaft Length L [mm]
20
CAD parameter 11
RES_REM Mag36
CAD parameter 9
Klemmflansch
Shaft diameter D [mm]
10
Packaging quantity
1
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드