您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
100021185
Turck
Sensors
encoders
Powered by
CAD模型選擇
{turck/sensors/encoders/100021185.prj},{NB=100021185},{BMENB=100021185},{WL=12.500},{WD=6},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/60/37/100021185.png},{MASSZEICHNUNG=../../../_pool_/60/37/100021185.png},{DESCSHORT=Absolute Rotary Encoder - Multiturn, IO-Link, Efficiency Line}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
100021185 - Absolute Rotary Encoder - Multiturn, IO-Link, Efficiency Line
Bill of material
100021185
Maßzeichnung
Product number of the Manufacturer
100021185
Short Description
Absolute Rotary Encoder - Multiturn, IO-Link, Efficiency Line
Long Description
Absolute Rotary Encoder - Multiturn, IO-Link, Efficiency Line, Operating voltage 18…30 VDC, Clamping flange, Ø 58 mm, Solid shaft, Ø 6 mm × 12.5 mm, Magnetic measuring principle, Shaft material: stainless steel, Protection class IP64 on housing and shaft side, ‐20…+70 °C, Max. 4000 rpm (continuous operation 2000 rpm), Energy harvesting technology, 18…30 VDC, M12 × 1 male connector, 4-pin, Singleturn resolution 14 bit scalable, default 14 bit, Multiturn resolution scalable only to 18 bits over total resolution, default 18 bits, Total resolution 32 bit scalable, default 32 bit
EAN
4047101528053
Manufacturer Name
Turck
Manufacturer Type Description
REM-E-195T6C-IOL32B-H1141
Shaft Length L [mm]
12.500
CAD parameter 11
RES_REM Mag58
CAD parameter 9
Klemmflansch
Shaft diameter D [mm]
6
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型