??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
100021183 - Absolute Rotary Encoder - Multiturn, IO-Link, Efficiency Line
Bill of material
100021183
Maßzeichnung
Product number of the Manufacturer
100021183
Short Description
Absolute Rotary Encoder - Multiturn, IO-Link, Efficiency Line
Long Description
Absolute Rotary Encoder - Multiturn, IO-Link, Efficiency Line, Operating voltage 18…30 VDC, Synchro flange, Ø 58 mm, Solid shaft, Ø 6 mm × 12.5 mm, Magnetic measuring principle, Shaft material: stainless steel, Protection class IP64 on housing and shaft side, ‐20…+70 °C, Max. 4000 rpm (continuous operation 2000 rpm), Energy harvesting technology, 18…30 VDC, M12 × 1 male connector, 4-pin, Singleturn resolution 14 bit scalable, default 14 bit, Multiturn resolution scalable only to 18 bits over total resolution, default 18 bits, Total resolution 32 bit scalable, default 32 bit
EAN
4047101528039
Manufacturer Name
Turck
Manufacturer Type Description
REM-E-195T6S-IOL32B-H1141
Shaft Length L [mm]
12.500
CAD parameter 11
RES_REM Mag58
CAD parameter 9
Synchroflansch
Shaft diameter D [mm]
6
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model