??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100020490 - Pressure Transmitter, With 2 Switching Outputs and IO-Link
Bill of material
100020490
Dimension drawing
Product number of the Manufacturer
100020490
Short Description
Pressure Transmitter, With 2 Switching Outputs and IO-Link
Long Description
Pressure Transmitter, With 2 Switching Outputs and IO-Link, Operating voltage 18…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range -1…9 bar rel., 18…33 V DC, NO/NC contact, 2 × PNP/NPN outputs, IO-Link, Process connection G1/4" female thread, front sealing, Connector device, M12 × 1
EAN
4047101527018
Manufacturer Name
Turck
Manufacturer Type Description
PT9V-1001-IOL-H1141
D
Innengewinde - G1/4, mit O-Ring-Dichtung
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
B
PT 1000
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models