??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100019721 - Pressure Transmitter, Ratiometric Output (3-Wire)
Bill of material
100019721
Dimension drawing
Product number of the Manufacturer
100019721
Short Description
Pressure Transmitter, Ratiometric Output (3-Wire)
Long Description
Pressure Transmitter, Ratiometric Output (3-Wire), Operating voltage 4.5…5.5 VDC, Fully welded metal measuring cell, Pressure range 0…500 bar rel., 5 VDC ± 10 %, Ratiometric output 10…90 %, Process connection 1/4"-18 NPT male thread, Plug-in device, M12 × 1
EAN
4047101525939
Manufacturer Name
Turck
Manufacturer Type Description
PT500R-2003-U6-H1141
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 1/4-18 NPT
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models